For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO - Adjustable direction fitting, angle 90°
Bill of material
XVEWO NW 03 HS
DES
Identifier
XVEWO NW 03 HS
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Diameter OD
6 mm
M
Thread M
M 14 x 1.5
L2
Length L2
16.0 mm
L3
Length L3
27.0 mm
L7
Length L7
23 mm
SW
Width across flats SW
12 mm
OR
O-ring OR
4.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.